32E0:01 Position
The actual position value of the motor feedback system with considered overflows and polarity settings.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E0 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | INT64 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | inc | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |