32E1:03 Sample frequency
Sample frequency of the ADC
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
|
Subindex |
0x03 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
kHz |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |