32EF:10 Cable length depending clock frequency limit
Configures the encoder frequency limit.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x10 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Frequency_limit_5MHz (5000) |
|
Max. Value |
|
|
Unit |
kHz |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
10000 (0x2710) |
Frequency_limit_10MHz |
|
5000 (0x1388) |
Frequency_limit_5MHz |