32EF:0B Calculation time
Max position calculation time of encoder.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x0B | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 0,1 µs | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |