32EF:06 Fill bit count left
Additional fill bits in the BiSS-C frame.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x06 | 
| Datatype | UINT8 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 31 (0x1F) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |