32E2:02 Error Counter
Error counter for monitoring the number of failed accesses to the encoder.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E2 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |