32E0:03 rsvd1
Actual values of the BiSSc feedback system.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E0 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |