32E3:13 XEL maxSpeedMech
Detailed encoder information.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E3 (Ch A) | 
| Subindex | 0x13 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | m/min | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |