32FC:08 Max position extrapolation cycles
Max number of position extrapolation cycles
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32FC (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
UINT16 |
|
Min. Value |
0 |
|
Default |
3 (0x0003) |
|
Max. Value |
3 (0x0003) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |