32FC:06 Trace level
EnDat3 encoder parameter.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FC (Ch A) | 
| Subindex | 0x06 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | TraceLevel_Off (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 4 (0x04) | TraceLevel_Verbose | 
| 3 (0x03) | TraceLevel_Info | 
| 2 (0x02) | TraceLevel_Warning | 
| 1 (0x01) | TraceLevel_Error | 
| 0 (0x00) | TraceLevel_Off |