32FC:01 Connector
Physical connection of the encoder to the device.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FC (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | ConnectorOCT_CorrespondingToDriveChannel (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 0 (0x00) | ConnectorOCT_CorrespondingToDriveChannel |