32EF:01 Selected slave address
This object contains the commutation offset and the state of the commutation offset file stored in the encoder.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x01 | 
| Datatype | UINT8 | 
| Min. Value | 0 | 
| Default | 1 (0x01) | 
| Max. Value | 16 (0x10) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |