32EC:03 Position offset
The position offset stored in the encoder file system.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EC (Ch A) | 
| Subindex | 0x03 | 
| Datatype | INT64 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | inc | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |