32EA:04 Drive connected sensor resistance
This object contains the resistance of the simulated temperature sensor value.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EA (Ch A) | 
| Subindex | 0x04 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | Ohm | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |