32EA:01 EnDat3 encoder connected sensor data state
This object contains the data state of the encoder connected temperature sensor value.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EA (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (INT16) | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | eDataState_Error | 
| 1 (0x01) | eDataState_Valid | 
| 0 (0x00) | eDataState_Idle |