32E9:15 LPF 3 data state
LPF content
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E9 (Ch A) | 
| Subindex | 0x15 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | LPFdataState_ValidAndUpdated | 
| 1 (0x01) | LPFdataState_ValidButNotUpdated | 
| 0 (0x00) | LPFdataState_Invalid |