32E8:x [SL] EnDat 3 Rotary slave memory LPFLIVE
Detailed encoder information.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E8 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 24 (0x18) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- 32E8:01 Selected slave address
- 32E8:02 cs
- 32E8:03 ptr to list 1
- 32E8:04 ptr to list 2
- 32E8:05 ptr to list 3
- 32E8:06 ptr to list 4
- 32E8:07 ptr to list 5
- 32E8:08 ptr to list 6
- 32E8:09 ptr to list 7
- 32E8:0A xdim1
- 32E8:0B ydim1 minus 1
- 32E8:0C xdim2
- 32E8:0D ydim2 minus 1
- 32E8:0E xdim3
- 32E8:0F ydim3 minus 1
- 32E8:10 xdim4
- 32E8:11 ydim4 minus 1
- 32E8:12 xdim5
- 32E8:13 ydim5 minus 1
- 32E8:14 xdim6
- 32E8:15 ydim6 minus 1
- 32E8:16 xdim7
- 32E8:17 ydim7 minus 1
- 32E8:18 FID memory