32E4:0A support 8
Detailed encoder information.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E4 (Ch A) | 
| Subindex | 0x0A | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |