32EF:01 Connector
Physical connection of the encoder to the device.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
ConnectorFront_CorrespondingToDriveChannel (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
ConnectorFront_D_Sub_Right |
|
1 (0x01) |
ConnectorFront_D_Sub_Left |
|
0 (0x00) |
ConnectorFront_CorrespondingToDriveChannel |