32E2:01 Add1 Position value 2 status
Detailed encoder status information.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E2 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
IsSupportedButReadBySafety |
|
2 (0x02) |
IsSupportedAndUpdated |
|
1 (0x01) |
IsSupportedButNotUpdated |
|
0 (0x00) |
IsNotSupported |