32E1:0F Position of the first reference mark [2.1: Word 19]
EnDat encoder manufacturer parameter 'Position of the first reference mark' (EnDat 2.1: Word 19)
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
|
Subindex |
0x0F |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
mm |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |