32E0:11 Mounting parameter 8
E.g. mounting clearance in 10^-6 m (-32767 10^-6 m to +32767 10^-6 m)
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E0 (Ch A) |
|
Subindex |
0x11 |
|
Datatype |
INT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |