32E0:0B Valuation addr 3
Evaluation of the absolute track / (reference-pulse width). Scaling: 0..29: Function reserve '0', 30..230: Function reserve '0..100', 231..254: Function reserve '100'
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E0 (Ch A) |
|
Subindex |
0x0B |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |