32EF:07 Oversampling
EnDat2.2 encoder parameter.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x07 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | FbOversampling_No (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 4 (0x04) | FbOversampling_x4 | 
| 0 (0x00) | FbOversampling_No |