32EF:x [SL] EnDat 2.2 Rotary encoder parameter
EnDat2.2 encoder parameter.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 11 (0x0B) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- 32EF:01 Connector
- 32EF:02 Power supply
- 32EF:03 Measuring steps per revolution policy
- 32EF:04 Measuring steps per revolution
- 32EF:05 Number of distinguishable revolutions policy
- 32EF:06 Number of distinguishable revolutions
- 32EF:07 Oversampling
- 32EF:08 Trace level
- 32EF:09 Settings
- 32EF:0A Position sample point timing
- 32EF:0B Diagnostics configuration