32E7:02 Commutation offset
This object contains the commutation offset and the state of the commutation offset file stored in the encoder.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E7 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 0,01 ° | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |