32E5:02 Position offset
The position offset stored in the encoder file system.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E5 (Ch A) |
Subindex |
0x02 |
Datatype |
INT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
inc |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |