32E1:4A Safety relevant measuring steps 1 [2.2: Word 37]
EnDat 2.2 encoder manufacturer parameter 'Safety-relevant measuring steps' (EnDat2.2: Word 37)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x4A | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |