32E1:47 Number of distinguishable revolutions with scaling factor [2.2: Word 34]
EnDat 2.2 encoder manufacturer parameter '"Number of distinguishable revolutions" with scaling factor' (EnDat2.2: Word 34)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x47 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |