32E1:43 Max rpm for constant code value [2.2: Word 30]
EnDat 2.2 encoder manufacturer parameter 'Max. speed for constant code value' (EnDat2.2: Word 30)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x43 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 1/min | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |