32E1:34 Accuracy of position value 2 area II [2.2: Word 13,14]
EnDat 2.2 encoder manufacturer parameter 'Accuracy of position value 2 depending on linear velocity, area 2' (Words 13, 14)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x34 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |