32E1:10 Measuring steps per revolution [2.1: Word 20,21]
EnDat encoder manufacturer parameter 'Measuring steps per revolution with serial data transfer' (Words 20, 21)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x10 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |