32E1:0D Number of distinguishable revolutions [2.1: Word 17]
EnDat encoder manufacturer parameter 'Distinguishable revolutions' (EnDat 2.1: Word 17)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x0D | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |