32E1:09 Memory allocation for compensation values [2.1: Word 11,12]
EnDat encoder manufacturer parameter 'Memory allocation for EnDat 2.1' (EnDat 2.1: Word 11)
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x09 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |