32E0:09 Valuation addr 1
Evaluation of the incremental or scanning track. Scaling: 0..29: Function reserve '0', 30..230: Function reserve '0..100', 231..254: Function reserve '100'
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E0 (Ch A) | 
| Subindex | 0x09 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |