32E0:04 Status
Status register of the EnDat2.2 motor feedback system. - Bit 0: PositionReady - Bit 1: PositionTimeout - Bit 2: EnDat22Status_Error1 - Bit 3: EnDat22Status_Crc - Bit 4: EnDat22Status_ErrorHandlerType1active - Bit 5: EnDat22Status_ErrorHandlerType2active - Bit 6: EnDat22Status_MrsAdrError - Bit 7: EnDat22Status_NotError2 - Bit 8: EnDat22Status_CrcErrorZ1 - Bit 9: EnDat22Status_CrcErrorZ2 - Bit 10: EnDat22Status_ReferenceLatched - Bit 11: EnDat22Status_Warning - Bit 12: EnDat22Status_ErrorHandlerType3active - Bit 13: reserved - Bit 14: reserved - Bit 15: reserved
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E0 (Ch A) | 
| Subindex | 0x04 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |