32FE:0A IntSHub: Data Sensor 7
This object contains the actual sHub data which are updated every HpfDSL cycle.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32FE (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
UINT64 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |