32EF:0A Use customized accepted estimator deviation
Set to 1 if the 'Customized accepted estimator deviation' value should be used. Otherwise the internal default value is used. See 'Encoder info'.
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 PrimaryFeedbackSlot: 0x32EF (Ch A)  | 
| 
									 Subindex  | 
									 0x0A  | 
| 
									 Datatype  | 
									 ENUM (UINT8)  | 
| 
									 Min. Value  | 
									 No_UseDefault (0)  | 
| 
									 Default  | 
									 No_UseDefault (0)  | 
| 
									 Max. Value  | 
									 Yes_UseParameterValue (1)  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Rw  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
| 
									 Enum Value  | 
									 Description  | 
|---|---|
| 
									 1 (0x01)  | 
									 Yes_UseParameterValue  | 
| 
									 0 (0x00)  | 
									 No_UseDefault  |