32EF:06 Trace level
This object contains not mappable parameters of the OCT linear (Hiperface DSL) module.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x06 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | FbTraceLevel_Off (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 14 (0x0E) | FbTraceLevel_VerboseWithLineMonitoringEmcyMsg | 
| 13 (0x0D) | FbTraceLevel_InfoWithLineMonitoringEmcyMsg | 
| 12 (0x0C) | FbTraceLevel_WarningWithLineMonitoringEmcyMsg | 
| 11 (0x0B) | FbTraceLevel_ErrorWithLineMonitoringEmcyMsg | 
| 10 (0x0A) | FbTraceLevel_LineMonitoringEmcyMsg | 
| 4 (0x04) | FbTraceLevel_Verbose | 
| 3 (0x03) | FbTraceLevel_Info | 
| 2 (0x02) | FbTraceLevel_Warning | 
| 1 (0x01) | FbTraceLevel_Error | 
| 0 (0x00) | FbTraceLevel_Off |