32ED:03 Response
With this command object the electronic data sheet can be saved in the encoder memory.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32ED (Ch A) | 
| Subindex | 0x03 | 
| Datatype | OCTET_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |