32EC:01 Command
With this command object the type of the connected encoder can be scanned.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EC (Ch A) |
Subindex |
0x01 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |