32E1:15 Accepted estimator deviation
The maximum accepted position deviation of the estimator.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
|
Subindex |
0x15 |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
m |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |