32E1:10 Min permitted encoder temperature
The minimum permitted value for the temperature of the DSL motor feedback system.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E1 (Ch A) | 
| Subindex | 0x10 | 
| Datatype | INT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 0,1 °C | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |