32E1:0A Range
The measurement range defines the coded measurement range in multiples of measurement steps.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32E1 (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |