32FE:02 IntSHub: Update counter
Sensor data update counter: Bit 0..7 update counter for Sensor 0, Bit 8..16 for Sensor1 ...
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FE (Ch A) | 
| Subindex | 0x02 | 
| Datatype | UINT64 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |