32FD:08 ExtSHub: Firmware date
The firmware date of the encoder stored in ASCII.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FD (Ch A) | 
| Subindex | 0x08 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |