32EF:04 Range policy
This object contains not mappable parameters of the OCT rotary (Hiperface DSL) module.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x04 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | ParameterPolicy_UseEncoderValue (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | ParameterPolicy_ParameterMustMatch | 
| 1 (0x01) | ParameterPolicy_ParameterIsMinRequirement | 
| 0 (0x00) | ParameterPolicy_UseEncoderValue |