32ED:x [SL] OCT Hiperface DSL Rotary save electronic data sheet
With this command object the electronic data sheet can be saved in the encoder memory.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32ED (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 3 (0x03) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information