32EC:02 Status
With this command object the type of the connected encoder can be scanned.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EC (Ch A) | 
| Subindex | 0x02 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | eCoeCmdStatus_CmdCompletedNoErrorNoRespData (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 255 (0xFF) | eCoeCmdStatus_CmdIsExecuting | 
| 200 (0xC8) | eCoeCmdStatus_100_Percent | 
| 199 (0xC7) | eCoeCmdStatus_99_Percent | 
| 198 (0xC6) | eCoeCmdStatus_98_Percent | 
| 197 (0xC5) | eCoeCmdStatus_97_Percent | 
| 196 (0xC4) | eCoeCmdStatus_96_Percent | 
| 195 (0xC3) | eCoeCmdStatus_95_Percent | 
| 194 (0xC2) | eCoeCmdStatus_94_Percent | 
| 193 (0xC1) | eCoeCmdStatus_93_Percent | 
| 192 (0xC0) | eCoeCmdStatus_92_Percent | 
| 191 (0xBF) | eCoeCmdStatus_91_Percent | 
| 190 (0xBE) | eCoeCmdStatus_90_Percent | 
| 189 (0xBD) | eCoeCmdStatus_89_Percent | 
| 188 (0xBC) | eCoeCmdStatus_88_Percent | 
| 187 (0xBB) | eCoeCmdStatus_87_Percent | 
| 186 (0xBA) | eCoeCmdStatus_86_Percent | 
| 185 (0xB9) | eCoeCmdStatus_85_Percent | 
| 184 (0xB8) | eCoeCmdStatus_84_Percent | 
| 183 (0xB7) | eCoeCmdStatus_83_Percent | 
| 182 (0xB6) | eCoeCmdStatus_82_Percent | 
| 181 (0xB5) | eCoeCmdStatus_81_Percent | 
| 180 (0xB4) | eCoeCmdStatus_80_Percent | 
| 179 (0xB3) | eCoeCmdStatus_79_Percent | 
| 178 (0xB2) | eCoeCmdStatus_78_Percent | 
| 177 (0xB1) | eCoeCmdStatus_77_Percent | 
| 176 (0xB0) | eCoeCmdStatus_76_Percent | 
| 175 (0xAF) | eCoeCmdStatus_75_Percent | 
| 174 (0xAE) | eCoeCmdStatus_74_Percent | 
| 173 (0xAD) | eCoeCmdStatus_73_Percent | 
| 172 (0xAC) | eCoeCmdStatus_72_Percent | 
| 171 (0xAB) | eCoeCmdStatus_71_Percent | 
| 170 (0xAA) | eCoeCmdStatus_70_Percent | 
| 169 (0xA9) | eCoeCmdStatus_69_Percent | 
| 168 (0xA8) | eCoeCmdStatus_68_Percent | 
| 167 (0xA7) | eCoeCmdStatus_67_Percent | 
| 166 (0xA6) | eCoeCmdStatus_66_Percent | 
| 165 (0xA5) | eCoeCmdStatus_65_Percent | 
| 164 (0xA4) | eCoeCmdStatus_64_Percent | 
| 163 (0xA3) | eCoeCmdStatus_63_Percent | 
| 162 (0xA2) | eCoeCmdStatus_62_Percent | 
| 161 (0xA1) | eCoeCmdStatus_61_Percent | 
| 160 (0xA0) | eCoeCmdStatus_60_Percent | 
| 159 (0x9F) | eCoeCmdStatus_59_Percent | 
| 158 (0x9E) | eCoeCmdStatus_58_Percent | 
| 157 (0x9D) | eCoeCmdStatus_57_Percent | 
| 156 (0x9C) | eCoeCmdStatus_56_Percent | 
| 155 (0x9B) | eCoeCmdStatus_55_Percent | 
| 154 (0x9A) | eCoeCmdStatus_54_Percent | 
| 153 (0x99) | eCoeCmdStatus_53_Percent | 
| 152 (0x98) | eCoeCmdStatus_52_Percent | 
| 151 (0x97) | eCoeCmdStatus_51_Percent | 
| 150 (0x96) | eCoeCmdStatus_50_Percent | 
| 149 (0x95) | eCoeCmdStatus_49_Percent | 
| 148 (0x94) | eCoeCmdStatus_48_Percent | 
| 147 (0x93) | eCoeCmdStatus_47_Percent | 
| 146 (0x92) | eCoeCmdStatus_46_Percent | 
| 145 (0x91) | eCoeCmdStatus_45_Percent | 
| 144 (0x90) | eCoeCmdStatus_44_Percent | 
| 143 (0x8F) | eCoeCmdStatus_43_Percent | 
| 142 (0x8E) | eCoeCmdStatus_42_Percent | 
| 141 (0x8D) | eCoeCmdStatus_41_Percent | 
| 140 (0x8C) | eCoeCmdStatus_40_Percent | 
| 139 (0x8B) | eCoeCmdStatus_39_Percent | 
| 138 (0x8A) | eCoeCmdStatus_38_Percent | 
| 137 (0x89) | eCoeCmdStatus_37_Percent | 
| 136 (0x88) | eCoeCmdStatus_36_Percent | 
| 135 (0x87) | eCoeCmdStatus_35_Percent | 
| 134 (0x86) | eCoeCmdStatus_34_Percent | 
| 133 (0x85) | eCoeCmdStatus_33_Percent | 
| 132 (0x84) | eCoeCmdStatus_32_Percent | 
| 131 (0x83) | eCoeCmdStatus_31_Percent | 
| 130 (0x82) | eCoeCmdStatus_30_Percent | 
| 129 (0x81) | eCoeCmdStatus_29_Percent | 
| 128 (0x80) | eCoeCmdStatus_28_Percent | 
| 127 (0x7F) | eCoeCmdStatus_27_Percent | 
| 126 (0x7E) | eCoeCmdStatus_26_Percent | 
| 125 (0x7D) | eCoeCmdStatus_25_Percent | 
| 124 (0x7C) | eCoeCmdStatus_24_Percent | 
| 123 (0x7B) | eCoeCmdStatus_23_Percent | 
| 122 (0x7A) | eCoeCmdStatus_22_Percent | 
| 121 (0x79) | eCoeCmdStatus_21_Percent | 
| 120 (0x78) | eCoeCmdStatus_20_Percent | 
| 119 (0x77) | eCoeCmdStatus_19_Percent | 
| 118 (0x76) | eCoeCmdStatus_18_Percent | 
| 117 (0x75) | eCoeCmdStatus_17_Percent | 
| 116 (0x74) | eCoeCmdStatus_16_Percent | 
| 115 (0x73) | eCoeCmdStatus_15_Percent | 
| 114 (0x72) | eCoeCmdStatus_14_Percent | 
| 113 (0x71) | eCoeCmdStatus_13_Percent | 
| 112 (0x70) | eCoeCmdStatus_12_Percent | 
| 111 (0x6F) | eCoeCmdStatus_11_Percent | 
| 110 (0x6E) | eCoeCmdStatus_10_Percent | 
| 109 (0x6D) | eCoeCmdStatus_9_Percent | 
| 108 (0x6C) | eCoeCmdStatus_8_Percent | 
| 107 (0x6B) | eCoeCmdStatus_7_Percent | 
| 106 (0x6A) | eCoeCmdStatus_6_Percent | 
| 105 (0x69) | eCoeCmdStatus_5_Percent | 
| 104 (0x68) | eCoeCmdStatus_4_Percent | 
| 103 (0x67) | eCoeCmdStatus_3_Percent | 
| 102 (0x66) | eCoeCmdStatus_2_Percent | 
| 101 (0x65) | eCoeCmdStatus_1_Percent | 
| 100 (0x64) | eCoeCmdStatus_0_Percent | 
| 3 (0x03) | eCoeCmdStatus_CmdCompletedErrorRespDataAvailable | 
| 2 (0x02) | eCoeCmdStatus_CmdCompletedErrorNoRespData | 
| 1 (0x01) | eCoeCmdStatus_CmdCompletedNoErrorRespDataAvailable | 
| 0 (0x00) | eCoeCmdStatus_CmdCompletedNoErrorNoRespData |