32EA:01 Command
With this command object the user data string can be saved in the encoder file system.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EA (Ch A) | 
| Subindex | 0x01 | 
| Datatype | OCTET_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |